IESNA:LM-63-2002
[TEST]P1508538
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-730-U-T3LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 3000K FIXTURE w/ TYPE III LOW GLARE DISTRIBUTION FIXTURE W/ HOUSE SIDE SHIELD
[LAMP] (104) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24209.7
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
3160.9 3075.5 2806.1 2484.1 2424.9 2438.1 2470.9 2569.5 2720.6 2911.2 3226.7 3949.5 4790.7 5526.7 6328.4 7261.6 8083.1 8858.5 
9502.5 9896.8 10133.4 10304.3 9772.0 9173.9 8293.3 5822.4 3259.5 1787.5 1248.6 611.2 308.9 197.1 131.4 39.4 26.3 0.0 0.0 
3160.9 3082.1 2812.6 2484.1 2431.5 2444.6 2484.1 2576.1 2733.8 2911.2 3220.1 3929.8 4817.0 5539.9 6348.2 7294.5 8188.2 8917.6 
9548.5 9969.1 10179.4 10376.5 9877.1 9193.7 8411.6 6006.4 3417.2 1912.3 1255.2 617.7 302.3 203.7 131.4 39.4 26.3 0.0 0.0 
3160.9 3068.9 2819.2 2510.3 2431.5 2451.2 2503.8 2608.9 2779.8 2976.9 3272.7 3910.1 4790.7 5651.6 6473.0 7458.8 8470.8 9371.1 
10054.5 10619.7 10843.1 11027.1 11000.8 10304.3 9548.5 7491.6 4633.0 2405.2 1518.0 755.7 414.0 243.1 164.3 98.6 52.6 0.0 0.0 
3160.9 3075.5 2871.8 2576.1 2477.5 2497.2 2562.9 2674.6 2871.8 3121.5 3436.9 3916.7 4725.0 5723.9 6624.2 7675.6 8746.8 9798.2 
10619.7 11263.7 11677.7 11914.3 12019.4 11986.6 11559.4 10435.7 8418.2 6335.0 4278.1 2017.5 755.7 414.0 262.9 144.6 72.3 6.6 0.0 
3160.9 3088.6 2904.6 2661.5 2549.8 2569.5 2641.8 2799.5 3016.4 3325.2 3680.1 4127.0 4757.8 5750.1 6860.7 8004.2 9095.1 10212.3 
11132.3 11828.9 12374.3 12696.3 12972.3 13281.2 13333.8 12959.2 11927.4 9463.1 6801.6 4159.8 1721.8 775.4 381.2 184.0 78.9 6.6 
0.0 
3160.9 3082.1 2983.5 2812.6 2700.9 2700.9 2812.6 2970.4 3233.2 3568.4 4035.0 4580.4 5178.4 5947.3 7038.2 8411.6 9555.1 10586.8 
11506.9 12177.2 12617.5 13024.9 13524.3 14050.1 14470.6 14700.7 14648.1 13524.3 9436.8 5231.0 2549.8 992.3 473.2 190.6 65.7 6.6 
0.0 
3160.9 3108.4 3055.8 2976.9 2911.2 2970.4 3095.2 3279.2 3574.9 3982.4 4455.5 5066.7 5783.0 6611.0 7649.3 8740.2 9772.0 10797.1 
11539.7 12124.6 12729.2 13425.8 14312.9 15127.8 15679.8 15587.8 14641.5 12650.3 9890.2 6781.9 2990.1 920.0 282.6 124.9 39.4 6.6 
0.0 
3160.9 3128.1 3101.8 3108.4 3174.1 3312.1 3509.2 3765.5 4100.7 4547.5 5079.8 5750.1 6571.6 7563.9 8713.9 9758.8 10672.3 11388.6 
12085.2 12972.3 13820.1 14772.9 15555.0 15614.1 14897.8 13649.2 11980.0 9141.1 6131.3 3187.2 1596.9 867.5 400.9 184.0 78.9 6.6 
0.0 
3160.9 3147.8 3167.5 3233.2 3397.5 3660.4 3975.8 4416.1 4889.3 5467.6 6072.2 6821.3 7662.5 8733.6 9824.5 10935.1 11756.6 12486.0 
13208.9 13997.5 14713.8 15279.0 15344.7 14733.5 13616.3 12216.6 9969.1 6683.3 4146.7 2326.3 1353.7 795.2 466.6 262.9 124.9 6.6 
0.0 
3160.9 3154.4 3200.4 3298.9 3496.1 3824.7 4186.1 4646.1 5244.1 5881.6 6565.0 7399.6 8313.1 9443.4 10718.3 11966.9 13070.9 14096.1 
15180.4 16442.1 17638.2 18617.3 19057.6 18255.9 16770.7 14477.2 10462.0 6643.9 3666.9 1820.3 998.9 584.9 341.7 190.6 85.4 6.6 0.0 
3160.9 3160.9 3206.9 3312.1 3528.9 3844.4 4238.7 4744.7 5323.0 6013.0 6703.0 7504.8 8451.1 9620.8 10849.7 12104.9 13300.9 
14352.4 15377.5 16468.4 17480.4 18196.7 18288.7 17355.6 15417.0 12959.2 9265.9 5783.0 3095.2 1550.9 887.2 506.0 295.7 144.6 72.3 
0.0 0.0 
3160.9 3167.5 3220.1 3351.5 3588.1 3929.8 4324.1 4830.1 5454.4 6124.7 6827.9 7629.6 8516.8 9594.5 10711.7 11822.3 12834.3 
13590.1 14418.1 15252.7 15890.1 16343.5 16067.5 14726.9 12801.5 10462.0 7261.6 4481.8 2477.5 1189.5 716.3 407.4 230.0 111.7 52.6 
0.0 0.0 
3160.9 3174.1 3252.9 3377.8 3620.9 3956.1 4363.5 4849.8 5395.3 6032.7 6617.6 7268.2 7991.1 8727.1 9620.8 10468.5 11204.6 
11861.7 12492.6 12998.6 13241.8 13176.0 12334.9 10514.5 8188.2 5960.4 3805.0 2260.6 1196.0 650.6 387.7 230.0 131.4 72.3 13.1 0.0 0.0 
3160.9 3193.8 3279.2 3404.1 3620.9 3890.4 4140.1 4416.1 4639.5 4823.5 4968.1 5047.0 5053.6 5033.8 4955.0 4843.3 4692.1 4416.1 3883.8 
3371.2 2700.9 1978.0 1426.0 1031.7 768.9 598.0 460.0 354.9 243.1 164.3 111.7 65.7 39.4 19.7 6.6 0.0 0.0 
3160.9 3200.4 3272.7 3364.7 3436.9 3502.7 3489.5 3384.4 3206.9 2871.8 2378.9 1991.2 1912.3 2037.2 2273.8 2405.2 2293.5 1932.0 1419.5 
946.3 690.0 591.4 532.3 479.7 420.6 361.4 295.7 230.0 170.9 144.6 111.7 85.4 59.1 19.7 6.6 0.0 0.0 
3160.9 3213.5 3272.7 3266.1 3160.9 2976.9 2687.8 2188.3 1596.9 1209.2 1130.3 1150.0 1189.5 1215.7 1228.9 1163.2 926.6 657.2 499.4 433.7 
394.3 361.4 335.2 295.7 256.3 230.0 216.9 170.9 131.4 98.6 65.7 46.0 26.3 13.1 6.6 0.0 0.0 
3160.9 3220.1 3239.8 3114.9 2806.1 2392.1 1787.5 1169.7 920.0 867.5 854.3 834.6 808.3 788.6 729.4 598.0 433.7 348.3 302.3 269.4 243.1 
223.4 210.3 197.1 190.6 164.3 144.6 124.9 98.6 65.7 52.6 32.9 19.7 6.6 6.6 0.0 0.0 
3160.9 3220.1 3213.5 2950.6 2510.3 1899.2 1182.9 841.2 775.4 742.6 703.2 657.2 611.2 558.6 492.9 400.9 328.6 289.2 249.7 223.4 203.7 190.6 
184.0 177.4 157.7 151.1 138.0 118.3 92.0 72.3 52.6 39.4 19.7 6.6 6.6 0.0 0.0 
3160.9 3220.1 3160.9 2819.2 2267.2 1491.8 887.2 755.7 709.7 670.3 611.2 558.6 499.4 440.3 387.7 335.2 289.2 256.3 223.4 203.7 190.6 177.4 164.3 
157.7 151.1 138.0 118.3 105.1 92.0 72.3 59.1 32.9 13.1 6.6 6.6 0.0 0.0 
3160.9 3213.5 3134.6 2707.5 2083.2 1255.2 801.7 736.0 690.0 644.0 584.9 519.2 460.0 407.4 348.3 308.9 276.0 243.1 216.9 197.1 177.4 157.7 151.1 
138.0 131.4 118.3 98.6 85.4 72.3 59.1 46.0 26.3 13.1 6.6 6.6 0.0 0.0 
3160.9 3220.1 3128.1 2654.9 1984.6 1136.9 775.4 722.9 683.4 637.4 571.7 506.0 440.3 387.7 341.7 308.9 269.4 243.1 216.9 190.6 170.9 157.7 144.6 
131.4 118.3 105.1 78.9 65.7 59.1 46.0 32.9 19.7 6.6 0.0 0.0 0.0 0.0 
3160.9 3233.2 3134.6 2674.6 2030.6 1110.6 782.0 722.9 690.0 637.4 571.7 506.0 446.9 387.7 348.3 308.9 276.0 249.7 223.4 197.1 170.9 157.7 144.6 
131.4 118.3 98.6 78.9 65.7 52.6 46.0 32.9 19.7 6.6 0.0 0.0 0.0 0.0 
